Version 2024-10-22
- Applikation V3.6.1
[FIXED] Blind, step operation of digital outputs
- Handbuch V3.6.0
- WagoUpload-Paket V1.5.0
[FIXED] IPK libwebsockets Version designation
Version 2024-10-09
- Application V3.6.0
[NEW] Support for WagoSolutionBuilder und WagoBuildingCloud
[NEW] New design and common improvements Neues Design und allgemeine Verbesserungen
[NEW] Support for Sunblind box
[NEW] Areas: Support for Scenes
[NEW] Support for HCL in Scenes
[NEW] Support for Fan coils
[NEW] Support for air quality control
[NEW] Support for serial module 75x-1652
[NEW] Bereiche: Support for room operation panels of Novos-Serie
[NEW] Support for webbased operating UI via Modbus
[NEW] Support for 5 SMI lines
[NEW] Support for 5 DALI lines
[NEW] KNX: 2-Byte-setpoint correction relative or absolut
[NEW] BACnet: new collective reports for valves, target-actual temperature difference and presence
[NEW] mobile seperate wall via digital inputs
[NEW] Optional: reset setpoint correction on vacance
[FIXED] General improvements and bugfixes
[KNOWN] Prepared for integration of the Sunblind box (899-0632/0501). For the full functionality may updates are required because product release of the Sunblind box is afterwards application release.
- Manual V3.6.0
[NEW] Modbus-Schnittstelle als Excel-Datei
- WagoUpload Package V1.4.0
[NEW] Controller Firmware V04.04.03(26) integrated
[NEW] new IPKs added
Version 2023-04-20
- Application V3.5.0
[NEW] Support for BACnet/IP Interface to connect to BMS and plant automation
[NEW] Backup/Restore of parameter files via browser
[NEW] Add diverse parameter for extensed configuration options
[NEW] Show of controller name in browser tab
[FIXED] General improvements and bugfixes
- Manual V3.5.0
[NEW] Modbus-Interfase as excel file
- WagoUpload Package V1.3.0
[NEW] Controller Firmware V04.01.10(23) integrated
[NEW] new IPKs added
Version 2022-04-26
- Application V3.4.1
[FIXED] Settings in Danfoss NovoCoonS-Valves will not be written
- Manual V3.4.0
- WagoUpload Package V1.2.0
Version 2021-12-10
- Application V3.4.0
[NEW] Support for EnOcean-Gateway 750-940
[NEW] Sunblind: Dynamic wind monitoring in combination with Weatherstation
[NEW] Sunblind: Weather protection for fabric hanging (rain alarm)
[FIXED] several minor bugfixes:
- swap/delete DALI-2-Sensoren could lead to issues
- DALI-2-Sensors in special areas are read again, when could not read initially
- KNX: HVACMode correction to DPT 20.102
- Manual V3.4.0
- WagoUpload Package V1.2.0
[NEW] Controller firmware V03.07.14(19) integrated
Version 2021-07-28
- Application V3.3.0
[NEW] Light: Support for digital input buttons
[NEW] Light: Redesigned DALI-2 sensor calibration
[NEW] Light: Special area supports constant light control
[NEW] Light: Special area supports up to 12 DALI-2 sensors
[NEW] Sunblind: Support for up to 4 SMI lines
[NEW] Sunblind: Shading correction implemented
[NEW] HVAC: Support for NocoConS drivers
[NEW] HVAC: Support for up to 4 MP-Bus lines
[NEW] HVAC, Sunblind, Light: Support for room operation panels of Novos series
[NEW] free interface selection for serial connections (Enocean, NovoConS, Novos series)
[NEW] Support for further Enocean profiles (EEP) for room operation panels
[KNOWN] Novos series: Slider function in light is not supported
[FIXED] Safe state for missing license
[FIXED] General improvements of Web-visualization:
- Parameter Sets are written directly and can be copied
- Displayed communication to Weatherstation extended
- Light remaining Standby-time is shown
- Split up page Hardware for better overview for communication interfaces
- Manual V3.3.0
- WagoUpload Package V1.1.0
[NEW] Controller firmware V03.06.11(18) integrated
[NEW] Additional backup and restore of Linux user data
[FIXED] Only necessary firmware settings are set
Version 2020-09-17
- Application V3.2.0
[FIXED] Configuration for Firmware 03.03.17(15)
[FIXED] IPKs with failing gateway restore removed
- Manual V3.2.0
- WagoUpload Package V1.0.0
Version 2020-09-11
- Application V3.2.0
[UPDATE] 750-8212: Update to Firmware 03.03.17(15)
- Manual V3.2.0
- WagoUpload Package V1.0.0
Version 2020-04-02
- Application V3.2.0
[NEW] Light: Support for DALI-2-certified sensors
[NEW] Light: Support for up to 3 DALI-lines
- free assigning of ECGs and sensors for all segments and special areas
[NEW] Light: Support for digital Outputs for segments
[NEW] HVAC: Support for analog Outputs in segments and special areas
- for 2-way, 3-way and 6-way valves
- Voltageranges 0-10V, 2-10V, 10-0V
[BREAKING CHANGE] Light: assigning of ECGs and sensors of the first DALI line
[BREAKING CHANGE] project settings: enable of Modbus writing
[FIXED] HVAC: digital signals (e.g. window contacts) are copied correct in segments
- Manual V3.2.0
- WagoUpload Package V1.0.0
[NEW] Controller 750-8212 supported
[NEW] License 2759-2110 supported
[NEW] Controller firmware V03.03.11 integrated
[NEW] Additional backup and restore of
- Recipes
- Application user management
Version 2019-06-25
- Application V3.1.0.1
- Manual V3.0.0
[NEW] Insert in download package
- SD-Card Installation V2.0.0.0
Version Version 2019-05-22
- Application V3.1.0.1
[FIXED] HVAC: Digital signales (e.g. Fensterkontakte) are copied right to segments
[FIXED] Light: Adressing without connected DALI-sensors get correct response
[FIXED] EnOcean-Gateway Watchdog with 60 minutes without telegramm
[FIXED] Vizualized Modbus interface of digital Inputs/Outputs displayed completely
- Manual V3.0.0
- SD-Card Installation V2.0.0.0
[NEW] Compatibility with firmware 12
[FIXED] Downgrade or upgrade from firmware 12
Version 2019-03-22
- Application V3.1.0.0
[NEW] Support for KNX
- Maximum 253 communication objects
- Per segment or special area can be selected the following objects
- Light: switching/dimming/state object
- Sunblind: move/step object
- HVAC: current temperature/adjust temperature(1 Byte/2 Byte)/setpoint temperature/HVAC mode/HVAC status object
- Central can be selected the following objects
- Light: switching object
- Sunblind: move object
- HVAC: switching object (party mode)
[NEW] Support for SMI
- Maximum 2 SMI lines (32 SMI motors)
- Maximum 2 motors per segment
- Maximum 32 motors per special area
- SMI configuration with WAGO SMI-Configurator or webvisualization
[NEW] Modbus interface expanded by wallsetting and status of digital Inputs/Outputs
[FIXED] Light segments illuminance is now shown the calculated value
- Manual V3.0.0
[NEW] Description of new KNX functionalities
[NEW] Description of new SMI functionalities
[NEW] adaption of Modbus interface
- SD-Card Installation V1.0.0.1
[NEW] Firewall settings: opened Ports for network variables and WAGO SMI-Configurator
[NEW] Ports & Services: enabled FTP and FTPS