Version 2024-02-22
- Application V2.5.0
[NEW] BACnet Client implemented, cyclically reading of PresentValue (binary/analogue objects)
[NEW] Providing of 4 additionally free configurable AC values for each 494/495 module
[NEW] Polish language switching
[NEW] Global loggig via schedule (10 channel definable)
[UPDATE] Firmwareversion 24
[UPDATE] Option for masking 32 bit values in ModbusAnalog objects added
[UPDATE] OPC UA server
[UPDATE] MQTT Payload exteded by sequence- and version number
[UPDATE] Parity of MID communication changed from "even" to "none"
- now it's the same as in MID factory settings
[UPDATE] Adaptation of the visualisation to the new WAGO standard
[FIXED] M-Bus interface sporadically did not deliver any values after the network scan
[FIXED] Unnecessary character removed from MQTT single messages
- Documentation V2.5.0
- Function Description V1.0.0
Version 2023-06-30
- Application V2.4.2
[UPDATE] Internal MQTT Topic creation optimized
[FIXED] Incorrect internal mapping of MID/3PPT devices to the OnBoard-Interface fixed
[FIXED] Incorrect initialising of the Cloud-Interface for Edge/TP600 fixed
[FIXED] Incorrect MQTT message sending in spite of deactivated communication fixed
- Documentation V2.4.1
- Function Description V1.0.0
Version 2023-05-23
- Application V2.4.1
[NEW] Cloud mapping dialogue for quick/smart mapping of datapoints
[NEW] Cloud output with timing of transmission improved
[NEW] MQTT measurement collection (10 collections á 20 measurement values)
[NEW] MQTT frame settings extended (serial number, project settings, GPS)
[NEW] Modbus WAGO Building Cloud Services mapping file for quick/smart connection to WAGO Building Cloud
[NEW] Deadband/noise filter in AnalogInput objects
[UPDATE] Serial communication of 3PPT and MID now with MultiQuery connection
[UPDATE] Input filter object improved (average of 10 cycles -> 1s)
[UPDATE] Full logger logs now synchron with PLC time
[UPDATE] Full logger status extended with remaining time until next execution
[UPDATE] Additionally Logging with free defined timing (1s..1h)
[UPDATE] Additionally MQTT with free defined timing (1s..1h)
[UPDATE] Cloud output with free defined timing (1s..1h)
[UPDATE] MQTT timestamp extended with ISO8601 (Basic/Extended)
[FIXED] RemoteIO initializing error during slow connection fixed
[FIXED] RemoteIO initializing error of 750-638 module fixed
[FIXED] internal calculation bug in tendency object fixed
[FIXED] Wrong mapping of OnBoard interface of Edge/TP600 fixed
[FIXED] MID counter keep all values if connection is lost
[FIXED] MID values added in Modbus RAW Inputs
[FIXED] Mapping value of Frequncy L3 at 750-495 module in Modbus RAW Inputs added
[FIXED] Min save interval of Selective Logger limited on 100ms
- Documentation V2.4.1
- Function Description V1.0.0
Version 2022-08-11
- Application V2.4.0
[NEW] Saving of openVPN settings before upload application
[NEW] new SysApp-Dataplotter version 2.0.3
[UPDATE] Improvement/extension of Modbus TCP, UDP, RTU communication
- received data will be swapped by datatype
[UPDATE] Tasksystem optimized
[UPDATE] Increase of internal SQLite logbuffer
[UPDATE] English online documentation
[FIXED] Modbus TCP/UDP
- internal method leads to high CPU load during incorrect connection esteblishment
- Documentation V2.3.0
- Function Description V1.0.0
Version 2022-03-31
- Application V2.3.0
[NEW] Firmware 19
[NEW] SQLite: automatical limitation of tablesize
[NEW] Support of EnOcean gateway 750-940
[NEW] Additional datatypes in Modbus-Connectors added (LINT, LWORD, LREAL)
[NEW] Systemlanguage Japanese added
[NEW] Mailing with Japanese signs now coded with UTF-8, otherwise Windows-1252
[NEW] hanged SQLite VACUUM to AUTO_VACUUM function
[NEW] Extension to 30 virtual objects
[NEW] Support of the new Datalogger Visualization
[NEW] Backup/Restore of configuartion data via TGZ file
[UPDATE] Energy object: additional modes: average, differential, addend
[UPDATE] Control object: additional calculation point
[UPDATE] Full logger: additional weekly file change
[UPDATE] M-Bus library to support new MID counter 879-3040
[FIXED] Issue in Modbus-Connectors in WORD-swapping of 4 WORD lenght datatypes fixed
[FIXED] Function to correct digits at Full Logger corrected
[FIXED] Bug fixed in File>IO-Module-Konfiguartion
[FIXED] Issue with reference to Modbus incoming data fixed
[FIXED] Issue during a RemoteIO coupling with a 750-638 module fixed
[FIXED] X-Mintutes pulse triggered no writing command for Full Loggers
[FIXED] ModbusRTU/TCP Process values has been deleted after communication failure instead of configuration
[FIXED] ModbusRTU/TCP sorting of all jobs before comunication enable
[FIXED] Error evaluation in 3PPT-Devices over RIO communication
[FIXED] Changed MID default communication settings from polarity NONE to EVEN
[FIXED] Wrong MID datapoint description
- Documentation V2.3.0
- Function Description V1.0.0
Version 2020-12-16
- Application V2.2.0
[NEW] Firmware 17
[NEW] OPC UA Server implemented
[NEW] Supporting fieldbus coupler
[NEW] virtual object for min/max calculation (drag pointer)
[NEW] virtual object for calculating energy consumption timebased
[NEW] Date/Timing logging
[NEW] max number of logger increased (10)
[NEW] Alarm for memory monitoring (capacity of System, SD Card partition)
[NEW] Parameterizing of analogue modules by using the visualization
[NEW] Supporting of MID Energy counter
[NEW] Extended visualization V1.0.3
[NEW] Full logger parameter: decimal places
[NEW] Multi-Cloud-Connectivity (2 parallel connections: Cloud/MQTT, MQTT/MQTT)
[NEW] Cloud Flatrate implemented
[NEW] Optimizing visualization of fieldbus menu
[NEW] Parameterization of MQTT Payload possible
[NEW] Selective logger mySQL
[NEW] Selective logger influxDB
[FIXED] ModbusAnalog Object: conversion of large REAL values
[FIXED] Modbus SCADA RawValue current N mapping added for module 750-495
[FIXED] Modbus Connectors: wrong calculation of registers at optmized communication fixed
[KNOWN] Wrong display of mounted licenses if 2nd Cloud connection is activated and no license was installed
[KNOWN] Cleaning SQLite database isn't possible if the file is > 200 MB
[KNOWN] OPC UA with TP600 not supported in FW17
- Documentation V2.2.0
- Function Description V1.0.0
Version 2020-09-10
- Application V2.1.4
[UPDATE] 750-8202, 750-8207, 750-8212 Update to Firmware 03.03.17(15)
[UPDATE] 750-8217 Update to Firmware 03.05.10(17)
[UPDATE] EDM additional visualization 1.0.1
[FIXED] access to SD card delivered an error if no SD card was mounted
[FIXED] wrong internal value of complex modules fixed
- Documentation V2.1.1
- SD-Card Installation V2.0.1.0
- Function Description V1.0.0
Version 2020-06-19
- Application V2.1.3
[FIXED] Fieldbus communication settings (connectors.json) weren't correct stored
[FIXED] Object reference in mathematical object Pop-Up corrected
[FIXED] Binary Modbus datapoint is now transmitted into Cloud as "TRUE/FALSE" (previously "0/1")
[FIXED] Alarm hardware for modbus datas didn't worked correct
[FIXED] Version number of extended visualization changed
- Documentation V2.1.1
- SD-Card Installation V2.0.1.0
- Function Description V1.0.0
Version 2020-05-26
- Application V2.1.2
[NEW] Extented visualizazion useable with separate license 2759-0207
[FIXED] Issue at FTP data transfer fixed
All files (up to 50) are descending sorted by their last change
[FIXED] Issue during object saving with large name and description fixed
[FIXED] Fehler in AlarmOutOfRange behoben
[FIXED] Check if SD-Card was unmounted during running system
[FIXED] Wrong preset value after initialization at retain objects fixed
- Documentation V2.1.1.0
- SD-Card Installation V2.0.1.0
Version 2020-04-09
- Application V2.1.1
[NEW] Firmware 15 Patch 1
[NEW] Modbus Connector
- CSV Export of configured jobs
- CSV Import of user defined CSV files by using the "Merge"-Functionality (easy EDM connection possible!)
[NEW] Connectors (Modbus/M-Bus)
- checkbox to hold values after connection failure (if checked = hold, otherwise deleted)
[NEW] Modbus interface for outgoing data
- Modbus-EDE-File of virtual objects added
- current values of virtual objects are readable via modbus
[NEW] EnOcean Sensors
- support of additional sensor types of profiles A5-04, A5-06, A5-09
[NEW] Energy measurement modules (494, 495, 3PPT)
- multiselection of datapoints now supported
[NEW] Language FR (French) added
[NEW] GSM Modem support at virtual objects (ONLY PLC type 750-8207)
- monitoring of signal quality
- monitoring of net state; possibility of an automatical modem reboot after failure detection
- monitoring of SIM state
[FIXED] Virtual Objects / Userdefined channel
- Energy objects
- x-minutes mean power calculates value after impuls (not after initialzation)
- algorhitm improvement of tendency object
- auto naming implemented
- Mathematical objects
- formula parsing improved and extended
- incorrect formula interpretation at leading mathematical signs corrected
- auto naming implemented
[FIXED] Outputs
[FIXED] SQLite Exporter
- incorrect timestamp conversion corrected
- physical units with special chars are now correct displayed (extended visualization)
[FIXED] Raw input data mapping to Modbus registers
- EnOcean sensors were not supported
[FIXED] SQLite
- automatical cleanup with parameter "0 h" didn't work
[FIXED] MQTT
- MAC address to payload added
- Subscriber removed
[FIXED] WAT31231
CSV/Data Logger weren't correct initialized by using an binary input.
In this case, loggers haven't stored data correct.
[KNOWN] SFTP Client
the client quits his service during running data transfer at big files
- Documentation V2.1.1.0
- SD-Card Installation V2.0.1.0
Version 2019-12-04
- Application V2.1.0
[NEW] Virtual objects / costumized channels added
- mathematical object
- formula editor
- using of free defined constants
- using of internal measurement values
- energy object
- summary and calculation of up to 10 energy counter per object
- x-minutes mean power, x-minutes tendency power, instantaneous power
[NEW] Extended HTML5 Webvisualization
- Websocket client data connection
[NEW] DRM
- Licensemanagement implemented
[FIXED] Modbus Connector
- Dropdown for choosing functioncode FC3/FC4 added
[FIXED] Tab "Energy Measurement Modules" added
- summary of previous registers "750-494", "750-495", "3PPT"
- Documentation V2.0.1.0
- SD-Card Installation V2.0.1.0
Version 2019-10-09
- Application V2.0.1.99
[NEW] Raw inputs to Modbus mapping
- mapping of input module process data to Modbus input registers
- mapping of 3PPT data to Modbus input registers
- mapping of connector job values to Modbus input registers
- additional Modbus-EDE file (EDE_xxxxxx_raw_inputs.csv)
[NEW] MQTT Publisher
- configuring of QoS and Retain via Visu
- configuration file extended
[NEW] MQTT Subscriber
- configuring of QoS and en-/disabling subscriber via Visu
- configuration file extended
[FIXED] MQTT Publisher/Subscriber
- unnecessary signs from static topic deleted
- "configuration changed" message is blocked if MQTT is disabled
- Documentation V2.0.1.0
- SD-Card Installation V2.0.1.0
Version 2019-09-06
- Application V2.0.1.0
[NEW] Full logger
- Change detection of header CSV file
- User Popup with several options
[NEW] Dataplotter
- additional link to open dataplotter application (new register in browser)
[NEW] Online documentation
- DE (german) added
- EN (english) added
[NEW] Internal Modbus Settings
- after activation/change of "enable" or "TCP" the settings for TCP/UDP will be stored automatically into WBM
[NEW] File management
- FTPS, FTPES, SFTP Client added
- SSH properties in settings added
- visualization extended
[NEW] File management
- automatical data cleanup extended with SQLite cleanup
[FIXED] Full logger
- CSV file separating sign in object name lead to unreadable data blocks
- separating signs will be deleted if neccessary
[FIXED] K-Bus interface
- support of additional analogue modules (750-455, 750-460, 750-466, 750-479)
[FIXED] System file "modules.json"
- number of channel of older analoge modules weren't correct detected
[FIXED] Assign fieldbus interfaces
- internal functional blocks for Enocean/3PPT communication weren't correct (re)initialized
[FIXED] Network.txt
[FIXED] Modbus-EDE file
- CSV file couldn't be opend with Excel because of column naming "ID"
- renaming column into "ObjectID"
[FIXED] MQTT/Cloud
- MQTT publish functional blocks weren't called if cloud connection is active
[FIXED] M-Bus
- M-bus jobs weren't correctly added after system starting up
- Documentation V2.0.1.0
- SD-Card Installation V2.0.1.0
Version 2019-07-30
- Application V2.0.0.0
- Documentation V2.0.0.0
- SD-Card Installation V2.0.0.0